JAJSUL1A May 2024 – July 2024 DRV8161 , DRV8162
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLIES (GVDD, BST) | ||||||
IVDRAIN_UNPWR | VDRAIN leakage current under GVDD unpowered | GVDD = 0V, VDRAIN = 48V, VBST-SH = 0V |
3.5 | 5 | µA | |
IGVDD | GVDD active mode current | INH = INL = Switching @ 20kHz; VBST = VGVDD; No FETs connected, DT/MODE Pin open. VDS_LVL = 2V | 2 | mA | ||
tWAKE | Turnon time | GVDD = 0V to 12V VGVDD = VGVDD_UV to active mode (outputs ready : nFAULT = High) |
0.4 | ms | ||
ILBS_TCPON | Bootstrap pin leakage current during high-side pull-up | INH = high; TCP_ON | 30 | µA | ||
LOGIC-LEVEL INPUTS (INH, INL, nDRVOFF) | ||||||
VIL | Input logic low voltage | INL, INH, nDRVOFF | 0.8 | V | ||
VIH | Input logic high voltage | INL, INH, nDRVOFF | 2.2 | V | ||
RPU | Input pullup resistance | nDRVOFF to internal regulator, no external connection | 250 | kΩ | ||
RPD | Input pulldown resistance | INH, INL to GND | 250 | kΩ | ||
tnDRVOFF_DEG | nDRVOFF input deglitch time | nDRVOFF falling and rising |
2.1 | µs | ||
tnDRVOFF_DIAG | nDRVOFF diagnostic pulse valid input time | DRV8162 and DRV8162L only | 0.5 | µs | ||
OPEN-DRAIN OUTPUT (nFAULT) | ||||||
VOL | Output logic low voltage | IOD = 5 mA, GVDD > 4V | 0.4 | V | ||
BOOTSTRAP DIODE (BST) | ||||||
VBOOTD | Bootstrap diode forward voltage | IBOOT = 10 mA | 0.8 | V | ||
IBOOT = 100 mA | 1.3 | |||||
RBOOTD | Bootstrap dynamic resistance (ΔVBOOTD/ΔIBOOT) | IBOOT = 100 mA and 50 mA | 4.8 | Ω | ||
CHARGE PUMP (BST) | ||||||
VTCP | Trickle charge pump output voltage | VBST-SH , INH = High, VSH = VVDRAIN = 20V, VBST > VGVDD, External load ITRICKLE = 2uA, TJ = 25℃ |
8.5 | V | ||
VBST-SH , INH = High, VSH = VVDRAIN = 20V, VBST > VGVDD, External load ITRICKLE = 2uA, TJ = 150℃ |
4.9 | |||||
GATE DRIVERS (GH, GL, SH, SL) | ||||||
IDRIVEP0 | Peak source gate current | VBST-VSH = VGVDD = 12V | 16 | mA | ||
IDRIVEP1 | VBST-VSH = VGVDD = 12V | 32 | ||||
IDRIVEP2 | VBST-VSH = VGVDD = 12V | 64 | ||||
IDRIVEP3 | VBST-VSH = VGVDD = 12V | 96 | ||||
IDRIVEP4 | VBST-VSH = VGVDD = 12V | 128 | ||||
IDRIVEP5 | VBST-VSH = VGVDD = 12V | 160 | ||||
IDRIVEP6 | VBST-VSH = VGVDD = 12V | 192 | ||||
IDRIVEP7 | VBST-VSH = VGVDD = 12V | 224 | ||||
IDRIVEP8 | VBST-VSH = VGVDD = 12V | 256 | ||||
IDRIVEP9 | VBST-VSH = VGVDD = 12V | 288 | ||||
IDRIVEP10 | VBST-VSH = VGVDD = 12V | 320 | ||||
IDRIVEP11 | VBST-VSH = VGVDD = 12V | 384 | ||||
IDRIVEP12 | VBST-VSH = VGVDD = 12V | 448 | ||||
IDRIVEP13 | VBST-VSH = VGVDD = 12V | 512 | ||||
IDRIVEP14 | VBST-VSH = VGVDD = 12V | 768 | ||||
IDRIVEP15 | VBST-VSH = VGVDD = 12V | 1024 | ||||
IDRIVEN0 | Peak sink gate current |
VBST-VSH = VGVDD = 12V | 32 | mA | ||
IDRIVEN1 | VBST-VSH = VGVDD = 12V | 64 | ||||
IDRIVEN2 | VBST-VSH = VGVDD = 12V | 128 | ||||
IDRIVEN3 | VBST-VSH = VGVDD = 12V | 192 | ||||
IDRIVEN4 | VBST-VSH = VGVDD = 12V | 256 | ||||
IDRIVEN5 | VBST-VSH = VGVDD = 12V | 320 | ||||
IDRIVEN6 | VBST-VSH = VGVDD = 12V | 384 | ||||
IDRIVEN7 | VBST-VSH = VGVDD = 12V | 448 | ||||
IDRIVEN8 | VBST-VSH = VGVDD = 12V | 512 | ||||
IDRIVEN9 | VBST-VSH = VGVDD = 12V | 576 | ||||
IDRIVEN10 | VBST-VSH = VGVDD = 12V | 640 | ||||
IDRIVEN11 | VBST-VSH = VGVDD = 12V | 768 | ||||
IDRIVEN12 | VBST-VSH = VGVDD = 12V | 896 | ||||
IDRIVEN13 | VBST-VSH = VGVDD = 12V | 1024 | ||||
IDRIVEN14 | VBST-VSH = VGVDD = 12V | 1536 | ||||
IDRIVEN15 | VBST-VSH = VGVDD = 12V | 2048 | ||||
RPD_LS | Low-side passive pull down | GL to SL, VGL - VSL = 2V | 85 | kΩ | ||
RPDSA_HS | High-side semi active pull down | VGVDD < VGVDD_UV GH to SH, VGH - VSH = 2V |
4 | kΩ | ||
IPUHOLD_HS | High-side pull-up hold current | 512 | mA | |||
IPDHOLD_HS | High-side pull-down hold current | 2048 | mA | |||
IPDSTRONG_LS | Low-side pull-down strong current | 2048 | mA | |||
IPDSTRONG_HS | High-side pull-down strong current | 2048 | mA | |||
IDRVIVENSD_LS | Low-side peak sink gate shutdown current | IDRIVENx is set to IDRIVEN13 (1024mA Typ) or smaller settings | 32 | mA | ||
IDRVIVENSD_LS | Low-side peak sink gate shutdown current | IDRIVENx is set to IDRIVEN14 (1536mA Typ) or IDRIVEN15 (2048mA Typ) | 64 | mA | ||
IDRIVENSD_HS | High-side peak sink gate shutdown current | IDRIVENx is set to IDRIVEN13 (1024mA Typ) or smaller settings | 32 | mA | ||
IDRIVENSD_HS | High-side peak sink gate shutdown current | IDRIVENx is set to IDRIVEN14 (1536mA Typ) or IDRIVEN15 (2048mA Typ) | 64 | mA | ||
GATE DRIVERS TIMINGS | ||||||
tPDR_LS | Low-side rising propagation delay | INL to GL rising, no load on GL | 50 | ns | ||
tPDF_LS | Low-side falling propagation delay | INL to GL falling, no load on GL | 50 | ns | ||
tPDR_HS | High-side rising propagation delay | INH to GH rising, no load on GH | 50 | ns | ||
tPDF_HS | High-side falling propagation delay | INH to GH falling, no load on GH | 50 | ns | ||
tPD_MATCH | Matching propagation delay of low-side gate driver | GL turning ON to GL turning OFF, From VGL-SL = 1V to VGL-SL = VGVDD - 1V;, no load on GL | ±4 | ns | ||
tPD_MATCH | Matching propagation delay of high-side gate driver | GH turning ON to GH turning OFF, From VGH-SH = 1V to VGH-SH = VBST-SH - 1V; no load on GH | ±4 | ns | ||
tPD_MATCH_PH | Matching propagation delay per phase from GL off to GH on | Deadtime disabled. GL turning OFF to GH turning ON, From VGL-SL = VGVDD - 1V to VGH-SH = 1V | ±4 | ns | ||
tPD_MATCH_PH | Matching propagation delay per phase from GH off to GL on | Deadtime disabled. GH turning OFF to GL turning ON, From VGH-SH = VBST-SH - 1V to VGL-SL = 1V | ±4 | ns | ||
tDEAD | Gate drive dead time | RDT = 470 Ω 2-pin PWM mode; IDRIVEN15 | 20 | ns |
||
RDT = 1.3 KΩ 2-pin PWM mode; IDRIVEN15 | 100 | |||||
RDT = 3.3 KΩ 2-pin PWM mode; IDRIVEN15 | 370 | |||||
tMINDEAD_VGS | Minimum gate drive dead time (shortest available) of VGS monitor mode | VGS monitor dead time insertion; tDEAD_CFG < 130ns; HS falling to LS rising, LS falling to HS rising | 280 | ns | ||
CURRENT SHUNT AMPLIFIERS (SN, SO, SP, CSAREF) | ||||||
ACSA | Sense amplifier gain | CSAGAIN = Tied to GND (LEVEL0) | 5 | V/V | ||
CSAGAIN = 10kΩ typ tied to GND (LEVEL1) | 10 | V/V | ||||
CSAGAIN = 30kΩ typ tied to GND (LEVEL2) | 20 | V/V | ||||
CSAGAIN = open; (LEVEL3) | 40 | V/V | ||||
tSET | Settling time to ±1% | VSTEP = 1.6 V, ACSA = 5 V/V, CSO = 500pF | 0.6 | µs | ||
VSTEP = 1.6 V, ACSA = 40 V/V, CSO = 500pF | 0.8 | µs | ||||
BW | Bandwidth | ACSA = 5 V/V, CLOAD = 60-pF, small signal -3 dB | 5 | MHz | ||
VSWING | Output voltage range | VCSAREF = 3 to 5.5 V |
0.25 | VCSAREF - 0.25 | V | |
VCOM | Common-mode input range | -0.225 | 0.225 | V | ||
VOFF | Input offset voltage | VSP = VSN = GND; TJ = 25℃, Gain ACSA = 10, 20, 40 V/V |
-1.3 | 1.3 | mV | |
VOFF | Input offset voltage | VSP = VSN = GND; TJ = 25℃, Gain ACSA = 5 V/V |
-2.6 | 2.6 | mV | |
VOFF_DRIFT | Input drift offset voltage | VSP = VSN = GND, ; –40℃ ≤ TJ ≤ 150℃ |
8 | µV/℃ | ||
IBIAS | Input bias current | VSP = VSN = GND, VCSAREF = 3V to 5.5V | 100 | µA | ||
IBIAS_OFF | Input bias current offset | ISP – ISN | -1 | 1 | µA | |
CMRR | Common-mode rejection ratio | DC | 80 | dB | ||
20 kHz | 60 | dB | ||||
ICSA_SUP | Supply current for CSA | CSAREF, VCSAREF = 3.V to 5.5V | 1.5 | mA | ||
TCMREC | Common mode recovery time | 2 | us | |||
PROTECTION CIRCUITS | ||||||
VGVDD_UV | GVDD undervoltage threshold | VGVDD rising |
7.4 | V | ||
VGVDD falling | 6.7 | V | ||||
VGVDD_UV | GVDD undervoltage threshold | VGVDD rising, DRV8162L |
4.8 | V | ||
VGVDD falling, DRV8162L | 4.7 | |||||
VBST_UV | Bootstrap undervoltage threshold | VBST - VSH; VBST rising, GVDD = 12V | 7.43 | V | ||
VBST - VSH; VBST falling, GVDD = 12V | 7.25 | |||||
VBST - VSH; VBST rising, GVDD = 5V, DRV8162L |
4.08 | |||||
VBST - VSH; VBST falling, GVDD = 5V, DRV8162L |
3.94 | |||||
VDS_LVL0-0 | VDS overcurrent protection threshold level (DC) | RVDSLVL = 0.1 KΩ max (LEVEL0) | 0.1 | V | ||
VDS_LVL1-1 | RVDSLVL = 2 KΩ typ (LEVEL1); one pulse detected on VDSLVL pin | 0.15 | ||||
VDS_LVL1-0 | RVDSLVL = 2 KΩ typ (LEVEL1); DC | 0.2 | ||||
VDS_LVL2-1 | RVDSLVL = 5.6 KΩ typ (LEVEL2); one pulse detected on VDSLVL pin | 0.3 | ||||
VDS_LVL2-0 | RVDSLVL = 5.6 KΩ typ (LEVEL2) | 0.4 | ||||
VDS_LVL3-1 | RVDSLVL = 12 KΩ typ (LEVEL3); one pulse detected on VDSLVL pin | 0.5 | ||||
VDS_LVL3-0 | RVDSLVL = 12 KΩ typ (LEVEL3) | 0.6 | ||||
VDS_LVL4-1 | RVDSLVL = 26 KΩ typ (LEVEL4); one pulse detected on VDSLVL pin | 0.7 | ||||
VDS_LVL4-0 | RVDSLVL = 26 KΩ typ (LEVEL4) | 0.8 | ||||
VDS_LVL5-1 | RVDSLVL = 62 KΩ typ (LEVEL5); one pulse detected on VDSLVL pin | 0.9 | ||||
VDS_LVL5-0 | RVDSLVL = 62 KΩ typ (LEVEL5) | 1.0 | ||||
VDS_LVL6-1 | RVDSLVL = 130 KΩ typ (LEVEL6) ; one pulse detected on VDSLVL pin VDSLVL | 1.5 | ||||
VDS_LVL6-0 | RVDSLVL = 130 KΩ typ (LEVEL6); | 2.0 | ||||
tDS_DG | VDS protection deglitch time | 3 | µs | |||
tDS_BLK | VDS overcurrent protection blanking time | 1 | µs | |||
tVDSLVLFIL | VDSLVL pin digital input - one pulse filter time for LEVELx-1 | 4 | µs | |||
VIHVDSLVL | VDSLVL pin digital input - one pulse high-level detection voltage for LEVELx-1 | 1 | V | |||
TOTSD | Thermal shutdown temperature | 170 | °C |