12 Revision History
Changes from Revision G (March 2017) to Revision H (May 2024)
- ドキュメント全体にわたって表、図、相互参照の採番方法を更新Go
- ドキュメント全体を通して規格名称を「DIN V VDE V 0884-10 (VDE V 0884-10):2006-12」から「DIN EN IEC 60747-17 (VDE 0884-17)」に更新Go
- Added Maximum impulse voltage (VIMP) specification to the
Insulation Specifications section per DIN EN IEC 60747-17 (VDE
0884-17)Go
- Changed test conditions and values of Maximum surge isolation
voltage (VIOSM) specification per DIN EN IEC 60747-17 (VDE
0884-17)Go
- Added clarification to method b test conditions for Apparent charge
(qPD)Go
- Changed the title of the Electrical Characteristics—3.3V
Supply section to Supply Current Characteristics—3.3V
Supply
Go
- Changed Reinforced Isolation Capacitor Life Time Projection for DW
and DWW packages per DIN EN IEC 60747-17 (VDE 0884-17).Go
Changes from Revision F (April 2016) to Revision G (March 2017)
- Changed part numbers in the Power Ratings table (previously Power Dissipation Characteristics) Go
- Changed the input-to-output test voltage parameter to apparent charge in the Insulation Specifications
Go
- Added the Receiving Notification of Documentation Updates sectionGo
Changes from Revision E (March 2016) to Revision F (April 2016)
- 「特長」セクションの絶縁バリア寿命の年数を変更Go
- VDE の認証が完了Go
- Changed VCCO to VCCI for the minimum value of the input threshold voltage hysteresis parameter in all electrical characteristics tablesGo
- Added VCM to the test condition of the common-mode transient immunity parameter in all electrical characteristics tablesGo
- Added the lifetime projection graphs for DW and DWW packages to the Safety Limiting Values section Go