JAJSUQ8C June 2024 – September 2024 TPSM81033
ADVANCE INFORMATION
When the input voltage is above the UVLO rising threshold and the EN pin is pulled to a voltage above 1.2V, the TPSM81033 is enabled and starts up. To minimize the inrush current during start up, the TPSM81033 has a soft start up function. At the beginning, the TPSM81033 enters pre-charge phase and charges the output capacitors with a current of approximately 330mA when the output voltage is below 0.4V. When the output voltage is charged above 0.4V, the output current is changed to having output current capability to drive the 2Ω resistance load. To minimize the inrush current further, the TPSM810333 has a maximum pre-charge current of 900mA(typical). After the output voltage reaches the input voltage, the TPSM81033 starts switching, and the reference voltage ramps up a 0.8mV/μs. When the voltage at the EN pin is below 0.4V, the internal enable comparator turns the device into shutdown mode. In the shutdown mode, the device is entirely turned off. The output is disconnected from input power supply.