JAJSUS4 June 2024 TXS0101-Q1
PRODUCTION DATA
As shown in Figure 7-1, the TXS0101-Q1 architecture does not require a direction-control signal to control the direction of data flow from A to B or from B to A.
Each A-port I/O has an internal 10kΩ pullup resistor to VCCA, and each B-port I/O has an internal 10kΩ pullup resistor to VCCB. The output one-shots detect rising edges on the A or B ports. During a rising edge, the one-shot turns on the PMOS transistors (T1 and T2) for a short duration, which speeds up the low-to-high transition.