JAJSUS4 June 2024 TXS0101-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCCA | VCCB | Operating free-air temperature (TA) | UNIT | |||
---|---|---|---|---|---|---|---|---|
-40°C to 125°C | ||||||||
MIN | TYP | MAX | ||||||
TMAX - Maximum Data Rate | 50% Duty Cycle Input One channel switching |
Push-Pull Driving | 1.2V ± 0.1V | 1.8 ± 0.15V | 24 | Mbps | ||
2.5V ± 0.2V | 24 | |||||||
3.3V ± 0.3V | 24 | |||||||
5V ± 0.5V | 24 | |||||||
1.5V ± 0.1V | 1.8 ± 0.15V | 24 | ||||||
2.5V ± 0.2V | 24 | |||||||
3.3V ± 0.3V | 24 | |||||||
5V ± 0.5V | 24 | |||||||
1.8 ± 0.15V | 1.8 ± 0.15V | 50 | ||||||
2.5V ± 0.2V | 50 | |||||||
3.3V ± 0.3V | 50 | |||||||
5V ± 0.5V | 50 | |||||||
2.5V ± 0.2V | 1.8 ± 0.15V | 24 | ||||||
2.5V ± 0.2V | 50 | |||||||
3.3V ± 0.3V | 50 | |||||||
5V ± 0.5V | 50 | |||||||
3.3V ± 0.3V | 1.8 ± 0.15V | 24 | ||||||
2.5V ± 0.2V | 24 | |||||||
3.3V ± 0.3V | 50 | |||||||
5V ± 0.5V | 50 | |||||||
Open-Drain Driving | 1.2V ± 0.1V | 1.8 ± 0.15V | 2 | |||||
2.5V ± 0.2V | 2 | |||||||
3.3V ± 0.3V | 2 | |||||||
5V ± 0.5V | 2 | |||||||
1.5V ± 0.1V | 1.8 ± 0.15V | 2 | ||||||
2.5V ± 0.2V | 2 | |||||||
3.3V ± 0.3V | 2 | |||||||
5V ± 0.5V | 2 | |||||||
1.8 ± 0.15V | 1.8 ± 0.15V | 2 | ||||||
2.5V ± 0.2V | 2 | |||||||
3.3V ± 0.3V | 2 | |||||||
5V ± 0.5V | 2 | |||||||
2.5V ± 0.2V | 1.8 ± 0.15V | 2 | ||||||
2.5V ± 0.2V | 2 | |||||||
3.3V ± 0.3V | 2 | |||||||
5V ± 0.5V | 2 | |||||||
3.3V ± 0.3V | 1.8 ± 0.15V | 2 | ||||||
2.5V ± 0.2V | 2 | |||||||
3.3V ± 0.3V | 2 | |||||||
5V ± 0.5V | 2 | |||||||
tw | Pulse Duration, Data Inputs | Push-Pull Driving | 1.2V ± 0.1V to 3.3V ± 0.3V |
1.8V ± 0.15V to 5.5V ± 0.5V |
20 | ns | ||
Open-Drain Driving | 1.2V ± 0.1V to 3.3V ± 0.3V |
1.8V ± 0.15V to 5.5V ± 0.5V |
500 | |||||
tsk - Output skew | Skew between any two outputs of the same package switching in the same direction | Push-Pull Driving | 1.2V ± 0.1V to 3.3V ± 0.3V |
1.8V ± 0.15V to 5.5V ± 0.5V |
1 | ns | ||
Open-Drain Driving | 1.2V ± 0.1V to 3.3V ± 0.3V |
1.8V ± 0.15V to 5.5V ± 0.5V |
1 |