JAJSUS4 June 2024 TXS0101-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCCA | VCCB | Operating free-air temperature (TA) | UNIT | |||
---|---|---|---|---|---|---|---|---|
–40°C to 125°C | ||||||||
MIN | TYP | MAX | ||||||
VOHA | Port A output high voltage (3) | IOH = –20µA | 1.2V to 3.6V | 1.65V to 5.5V | VCCA x 0.67 | V | ||
1.65V to 3.6V | 1.65V to 5.5V | VCCA x 0.67 | ||||||
VOLA | Port A output low voltage (4) | IOL = 1mA | 1.2V to 3.6V | 1.65V to 5.5V | 0.3 | V | ||
1.65V to 3.6V | 1.65V to 5.5V | 0.3 | ||||||
VOHB | Port B output high voltage | 1.2V to 3.6V | 1.65V to 5.5V | VCCB x 0.67 | V | |||
1.65V to 3.6V | 1.65V to 5.5V | VCCB x 0.67 | ||||||
VOLB | Port B output low voltage (4) | 1.2V to 3.6V | 1.65V to 5.5V | 0.4 | V | |||
1.65V to 3.6V | 1.65V to 5.5V | 0.4 | ||||||
II | Input leakage current | OE VI = VCC or GND |
1.2V to 3.6V | 1.65V to 5.5V | -2 | 2 | µA | |
II | Input leakage current | OE VI = VCC or GND |
1.2V to 3.6V | 1.65V to 5.5V | -2 | 2 | µA | |
Ioff | Partial power down current | A port | 0V | 0V to 5.5V | -2 | 2 | µA | |
B port | 0V to 3.6V | 0V | -2 | 2 | µA | |||
IOZ | Tri-state output current | A or B Port: VI = VCCI or GND VO = VCCO or GND OE = GND |
1.2V to 3.6V | 1.65V to 5.5V | –3 | 3 | µA | |
ICCA | VCCA supply current | VI = VCCI or GND IO = 0 |
1.2V to 3.6V | 1.65V to 5.5V | 5 | µA | ||
0V | 5.5V | –3 | ||||||
3.6V | 0V | 2.2 | ||||||
ICCB | VCCB supply current | VI = VCCI or GND IO = 0 |
1.2V to 3.6V | 1.65V to 5.5V | 21 | µA | ||
0V | 5.5V | 8 | ||||||
3.6V | 0V | –1 | ||||||
ICCA + ICCB | Combined supply current | VI = VCCI or GND IO = 0 |
1.2V to 3.6V | 1.65V to 5.5V | 25 | µA | ||
Ci | Input Capacitance | OE | 3.3V | 3.3V | 3.5 | pF | ||
Cio | A or B port | OE = GND, VO = 1.65V DC +1MHz -16 dBm sine wave | 3.3V | 3.3V | pF | |||
A port | 3.3V | 3.3V | 6 | pF | ||||
B port | 3.3V | 3.3V | 7.5 | pF |