JAJSUY5 May 2024 PCM1809
PRODUCTION DATA
The PCM1809 is a multichannel, high-performance audio analog-to-digital converter (ADC) that supports output sample rates of up to 192kHz. The device supports up to two analog microphones for simultaneous recording applications.
The PCM1809 configuration is supported using various hardware pin control options. The device supports a highly flexible, audio serial interface (TDM and I2S) to transmit audio data seamlessly in the system across devices.