JAJSV12A July 2024 – October 2024 TLC3555-Q1
PRODMIX
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CONT | 5 | Input/Output | Controls comparator thresholds. Outputs 2/3 VDD by default, or can be driven externally |
DISCH | 7 | Output | Open collector output to discharge timing capacitor |
GND | 1 | Power | Ground reference voltage |
OUT | 3 | Output | Timer output signal |
RESET | 4 | Input | Active low reset input forces output and discharge low |
THRES | 6 | Input | End of timing input. THRES > CONT sets output low and discharge low |
TRIG | 2 | Input | Start of timing input. TRIG < 1/2 CONT sets output high and discharge open |
VDD | 8 | Power | Input supply voltage, 1.5V to 18V |