JAJSV12A July 2024 – October 2024 TLC3555-Q1
PRODMIX
Table 6-1 lists the device functional modes. While the TLC3555-Q1 features a weak internal pullup resistor to VDD, the pullup can be overpowered by coupled noise due to a fast transient signal edge or noisy circuit environment. To improve reliability, use an external pullup resistor to VDD (if using the RESET functionality), or short the RESET pin directly to VDD (if the RESET functionality is not used).
RESET | TRIGGER VOLTAGE(1) | THRESHOLD VOLTAGE(1) | OUTPUT | DISCHARGE SWITCH |
---|---|---|---|---|
Low | Irrelevant | Irrelevant | Low | On |
High | < 1/3 VCC | Irrelevant | High | Off |
High | > 1/3 VCC | > 2/3 VCC | Low | On |
High | > 1/3 VCC | < 2/3 VCC | As previously established |