JAJSV17I June 1998 – July 2024 SN74AHCT367
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
VOH | IOH = –50 µA | 4.5 V | 4.4 | 4.5 | 4.4 | 4.4 | V | ||||
IOH = –8 mA | 3.94 | 3.8 | 3.8 | ||||||||
VOL | IOL = 50 µA | 4.5 V | 0.1 | 0.1 | 0.1 | V | |||||
IOH = 8 mA | 0.36 | 0.44 | 0.44 | ||||||||
II | VI = 5.5 V or GND | 0 V to 5.5 V | ±0.1(1) | ±1(1) | ±1 | µA | |||||
IOZ | VO = VCC or GND VI ( OE) = VIL or VIH | 5.5 V | ±0.25 | ±2.5 | ±2.5 | µA | |||||
ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 4 | 40 | 40 | µA | ||||
ΔICC(2) | One input at 3.4 V, Other inputs at VCC or GND | 5.5 V | 1.35 | 1.5 | 1.5 | mA | |||||
Ci | VI = VCC or GND | 5 V | 2.5 | 10 | 10 | 10 | pF | ||||
CO | VO = VCC or GND | 5 V | 5 | pF |