over operating free-air temperature range (unless otherwise noted) (1) | MIN | MAX | UNIT |
---|
VCC | Supply voltage(2) | –0.5 | 7 | V |
| Continuous voltage range at any bus terminal | –15 | 15 | V |
| Data input/output voltage | –0.3 | 7 | V |
IO | Receiver output current | –20 | 20 | mA |
| Continuous total power dissipation(3) | Internally Limited | |
Tstg | Storage temperature | | 160 | °C |
(1) Stresses beyond those listed under
Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under
Section 5.3 is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage values, except differential input/output bus voltage, are with respect to network ground terminal.
(3) The driver shuts down at a junction temperature of approximately 160°C. To operate below this temperature, see the
Section 5.9.