JAJSV24J October 1996 – July 2024 SN65LBC184 , SN75LBC184
PRODUCTION DATA
The RS-485 standard specifies that a compliant driver must be able to driver 32 unit loads (UL), where 1 unit load represents a load impedance of approximately 12kΩ. Because the SN65LBC184 is a 1/4 UL transceiver, it is possible to connect up to 128 receivers to the bus.