JAJSV24J October 1996 – July 2024 SN65LBC184 , SN75LBC184
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH | Propagation delay time, low-to-high-level output | CL = 50 pF, See Figure 6-6 | 150 | ns | |||
tPHL | Propagation delay time, high-to-low-level output | 150 | ns | ||||
tsk(p) | Pulse skew (|tPHL– tPLH|) | 50 | ns | ||||
tr | Rise time, single-ended | See Figure 6-6 | 20 | ns | |||
tf | Fall time, single-ended | 20 | ns | ||||
tPZH | Output enable time to high level | See Figure 6-7 | 100 | ns | |||
tPZL | Output enable time to low level | 100 | ns | ||||
tPHZ | Output disable time from high level | 100 | ns | ||||
tPLZ | Output disable time from low level | 100 | ns |