JAJSV26L October 1995 – July 2024 SN54AHC244 , SN54AHC244-SP , SN74AHC244
PRODUCTION DATA
PARAMETER | SN74AHC244 | UNIT | |||
---|---|---|---|---|---|
MIN | TYP | MAX | |||
VOL(P) | Quiet output, maximum dynamic VOL | 0.5 | V | ||
VOL(V) | Quiet output, minimum dynamic VOL | –0.2 | V | ||
VOH(V) | Quiet output, minimum dynamic VOH | 4.8 | V | ||
VIH(D) | High-level dynamic input voltage | 3.5 | V | ||
VIL(D) | Low-level dynamic input voltage | 1.5 | V |