JAJSV80L May   2005  – August 2024 GD65232 , GD75232

PRODUCTION DATA  

  1.   1
  2. 特長
  3. アプリケーション
  4. 概要
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  Recommended Operating Conditions
    3. 5.3  Thermal Information
    4. 5.4  Supply Currents over Recommended Operating Free-air Temperature Range
    5. 5.5  Electrical Characteristics, Driver
    6. 5.6  Switching Characteristics, Driver
    7. 5.7  Electrical Characteristics, Receiver
    8. 5.8  Switching Characteristics, Receiver
    9. 5.9  Typical Characteristics Driver
    10. 5.10 Typical Characteristics Receiver
  7. Parameter Measurement Information
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Schematic
  9. Device and Documentation Support
    1. 8.1 ドキュメントの更新通知を受け取る方法
    2. 8.2 サポート・リソース
    3. 8.3 商標
    4. 8.4 静電気放電に関する注意事項
    5. 8.5 用語集
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN NOM MAX UNIT
VDD Supply voltage (see (1) ) 7.5 9 15 V
VSS Supply voltage (see (1)) −7.5 −9 −15 V
VCC Supply voltage (see (1)) 4.5 5 5.5 V
VIH High-level input voltage (driver only) 1.9 V
VIL Low-level input voltage (driver only) 0.8 V
IOH High-level output current Driver −6 mA
Receiver −0.5
IOL Low-level output current Driver 6 mA
Receiver 16
TA Operating free-air temperature GD65232 −40 85 °C
GD75232 0 70
When powering up the GD65232 and GD75232, the following sequence should be used:
  • VSS, VDD, VCC, I/Os
Applying VCC before VDD may allow large currents to flow, causing damage to the device. When powering down the GD65232 and GD75232, the reverse sequence should be used