JAJSV80L May 2005 – August 2024 GD65232 , GD75232
PRODUCTION DATA
Diodes placed in series with the VDD and VSS leads protect the GD65232 and GD75232 in the fault condition in which the device outputs are shorted to ±15V and the power supplies are at low and provide low-impedance paths to ground, see Figure 7-1.