JAJSV99F December 2002 – June 2024 ULQ2003A-Q1 , ULQ2004A-Q1
PRODUCTION DATA
PACKAGE | TA = 25°C POWER RATING | DERATING FACTOR ABOVE TA = 25°C | TA = 85°C POWER RATING | TA = 105°C POWER RATING | TA = 125°C POWER RATING |
---|---|---|---|---|---|
D | 950 mW | 7.6 mW/°C | 494 mW | 342 mW | 190 mW |