JAJSVD1 September 2024 TPS7C84-Q1
ADVANCE INFORMATION
Figure 7-2 shows a typical application circuit for the TPS7C84-Q1. Use different values of external components, depending on the end application. If needed, use a larger output capacitor during fast load steps to prevent a reset from occurring. Use a low-ESR ceramic capacitor with an X5R or X7R dielectric.