JAJSVD1A September 2024 – December 2024 TPS7C84-Q1
PRODUCTION DATA
The TPS7C84-Q1 is a low-dropout linear regulator (LDO) designed to connect to the battery in automotive applications. The device accommodates a wide input supply voltage range up to 40V. The TPS7C84-Q1 is available in 3.3V and 5V fixed output voltages. Alternatively, by connecting the FB pin to an external resistor divider, the output is able to be set to any value between 1.2V to 39V.
The TPS7C84-Q1 has a power-good output (PG) that monitors the voltage at the feedback pin to indicate the status of the output voltage. The EN input and PG output are used for sequencing multiple power supplies in the system. The TPS7C84-Q1 is stable with small ceramic output capacitors, allowing for a small overall solution size. This device has an output tolerance of 1% across line, load, and temperature variation and is capable of delivering 150mA of continuous load current. This device includes integrated thermal shutdown, current limit, and undervoltage lockout (UVLO) features. This device delivers excellent line and load transient performance. The operating junction temperature range of the device is from –40°C to +150°C.