JAJSVF7 October 2024 BQ51013C
PRODUCTION DATA
The WPC allows for a special command for the receiver to terminate power transfer from the transmitter termed End Power Transfer (EPT) packet. Table 8-4 specifies the v2.0 reasons column and their corresponding data field value. The condition column corresponds to the methodology used by BQ51013C to send equivalent message.
MESSAGE | VALUE | CONDITION |
---|---|---|
Unknown | 0x00 | AD > VAD-Pres, or <EN1 EN2> = <10>, or TS/CTRL > VCTRL-High, or TS > VCOLD |
Charge Complete | 0x01 | <EN1 EN2> = <11> |
Internal Fault | 0x02 | TJ > 150°C or RILIM < 100 Ω |
Overtemperature | 0x03 | TS < VHOT, or TS/CTRL < VCTRL-Low |
Overvoltage | 0x04 | VRECT target does not converge |
Overcurrent | 0x05 | Not sent |
Battery Failure | 0x06 | Not sent |
Reconfigure | 0x07 | Not sent |
No Response | 0x08 | Not sent |