JAJSVF7 October 2024 BQ51013C
PRODUCTION DATA
Input: RX AC power | Output: RX RECT power | |
Efficiency: Output Power / Input Power |
Input: TX DC power | Output: RX RECT power | |
Plot: Output Power / Input Power |
RILIM = 250 Ω and 750 Ω |
COUT = 1 µf | Without Communication |
Input: TX DC power | Output: RX RECT power | |
Efficiency: Output Power / Input Power |
RILIM = 250 Ω | ||
Maximum Current = 1 A |