JAJSVF9 September 2024 TSD5402-Q1
PRODUCTION DATA
Use the following for the design requirements:
Power supplies
The device requires only a single power supply compliant with the recommended operation range. The device is designed to work with either a vehicle battery or regulated power supply such as from a backup battery.
Communication
The device communicates with the system controller with both discrete hardware control pins and with I2C. The device is an I2C target and thus requires a controller. If a controller I2C-compliant device is not present in the system, the device can still be used, but only with the default settings. Diagnostic information is limited to the discrete reporting FAULT pin.
External components
Table 8-1 lists the components required for the device.
EVM DESIGNATOR | QUANITY | VALUE | SIZE | DESCRIPTION | USE IN APPLICATION |
---|---|---|---|---|---|
C7 | 1 | 10 μF ± 10% | 1206 | X7R ceramic capacitor, 25-V | Power supply |
C8 | 1 | 330 μF ± 20% | 10 mm | Low-ESR aluminum capacitor, 25-V | Power supply |
C9, C16, C20 | 3 | 1 μF ± 10% | 0805 | X7R ceramic capacitor, 25-V | Analog signal input filter, bypass |
C10, C14 | 2 | 0.22 μF ± 10% | 0603 | X7R ceramic capacitor, 25-V | Bootstrap capacitors |
C11, C17 | 2 | 3.3 μF ± 10% | 0805 | X7R ceramic capacitor, 25-V | Amplifier output filtering |
C13, C15 | 2 | 470 pF ± 10% | 0603 | X7R ceramic capacitor, 250-V | Amplifier output snubbers |
C6 | 1 | 0.1 μF ± 10% | 0603 | X7R ceramic capacitor, 25-V | Power supply |
C2 | 1 | 2200 pF ± 10% | 0603 | X7R ceramic capacitor, 50-V | Power supply |
C3 | 1 | 0.082 μF ± 10% | 0603 | X7R ceramic capacitor, 25-V | Power supply |
C4, C5 | 2 | 4.7 μF ± 10% | 1206 | X7R ceramic capacitor, 25-V | Power supply |
C12, C18 | 2 | 0.01 μF ± 10% | 0603 | X7R ceramic capacitor, 25-V | Output EMI filtering |
L1 | 1 | 10 μH ± 20% | 13.5 mm ×13.5 mm | Shielded ferrite inductor | Power supply |
L2 | 1 | 47 μH ± 20% | 8 mm × 8 mm | Coupled inductor | Amplifier output filtering |
R5, R6 | 2 | 49.9 kΩ ± 1% | 0805 | Resistors, 0.125-W | Analog signal input filter |
R4, R7 | 2 | 5.6 Ω ± 5% | 0805 | Resistors, 0.125-W | Output snubbers |