JAJSVF9 September 2024 TSD5402-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OPERATING CURRENT | ||||||
PVDD idle current | In DRIVE mode, no signal present | 16 | mA | |||
PVDD standby current | STANDBY mode, HI-Z= 0 V | 5 | 20 | µA | ||
OUTPUT POWER | ||||||
Output power per channel | 4 Ω, THD+N ≤ 1%, 1 kHz, TC = 75°C | 6 | W | |||
4 Ω, THD+N = 10%, 1 kHz, TC = 75°C | 8 | |||||
Power efficiency | 4 Ω, P(O) = 8 W (10% THD) | 83% | ||||
OUTPUT PERFORMANCE | ||||||
Noise voltage at output | G = 20 dB, zero input, and A-weighting | 65 | µV | |||
Common-mode rejection ratio | f = 1 kHz, 100 mVrms referenced to GND, G = 20 dB | 63 | dB | |||
Power-supply rejection ratio | PVDD = 14.4 Vdc + 1 Vrms, f = 1 kHz | 75 | ||||
Total harmonic distortion + noise | P(O) = 1 W, f = 1 kHz | 0.05% | ||||
Switching frequency | Switching frequency selectable for AM interference avoidance | 400 | kHz | |||
500 | ||||||
Internal common-mode input bias voltage | Internal bias applied to IN_N, IN_P pins | 3 | V | |||
Voltage gain (VO / VIN) | Source impedance = 0 Ω, register 0x03 bits 7–6 = 00 | 19 | 20 | 21 | dB | |
Source impedance = 0 Ω, register 0x03 bits 7–6 = 01 | 25 | 26 | 27 | |||
Source impedance = 0 Ω, register 0x03 bits 7–6 = 10 | 31 | 32 | 33 | |||
Source impedance = 0 Ω, register 0x03 bits 7–6 = 11 | 35 | 36 | 37 | |||
PWM OUTPUT STAGE | ||||||
FET drain-to-source resistance | TJ = 25°C | 180 | mΩ | |||
Output offset voltage | Zero input signal, G = 20 dB | ±25 | mV | |||
PVDD OVERVOLTAGE (OV) PROTECTION | ||||||
PVDD overvoltage-shutdown set | 19.5 | 21 | 22.5 | V | ||
PVDD overvoltage-shutdown hysteresis | 0.6 | V | ||||
PVDD UNDERVOLTAGE (UV) PROTECTION | ||||||
PVDD undervoltage-shutdown set | 3.6 | 4 | 4.4 | V | ||
PVDD undervoltage-shutdown hysteresis | 0.25 | V | ||||
BYP | ||||||
BYP pin voltage | 6.4 | 6.9 | 7.4 | V | ||
POWER-ON RESET (POR) | ||||||
PVDD voltage for POR | 4.1 | V | ||||
PVDD recovery hysteresis voltage for POR | 0.3 | V | ||||
OVERTEMPERATURE (OT) PROTECTION | ||||||
Junction temperature for overtemperature shutdown | 155 | 170 | °C | |||
Junction temperature overtemperature shutdown hystersis | 15 | °C | ||||
OVERCURRENT (OC) SHUTDOWN PROTECTION | ||||||
Maximum current (peak output current) | 2.4 | A | ||||
STANDBY PIN | ||||||
STANDBY pin current | 0.1 | 0.2 | µA | |||
DC DETECT | ||||||
DC detect threshold | 2.9 | V | ||||
DC detect step response time | 700 | ms | ||||
FAULT REPORT | ||||||
FAULT pin output voltage for logic-level high (open-drain logic output) | External 47-kΩ pullup resistor to 3.3 V | 2.4 | V | |||
FAULT pin output voltage for logic-level low (open-drain logic output) | External 47-kΩ pullup resistor to 3.3 V | 0.5 | V | |||
LOAD DIAGNOSTICS | ||||||
Resistance to detect a short from OUT pin(s) to PVDD or ground | 200 | Ω | ||||
Open-circuit detection threshold | Including load wires | 70 | 95 | 120 | Ω | |
Short-circuit detection threshold | Including load wires | 0.9 | 1.2 | 1.5 | Ω | |
I2C | ||||||
SDA pin output voltage for logic-level high | R(PU_I2C) = 4.7-kΩ pullup, supply voltage = 3.3 V or 5 V | 2.4 | V | |||
SDA pin output voltage for logic-level low | 3-mA sink current | 0.4 | V | |||
Capacitance for SCL and SDA pins | 10 | pF | ||||
Capacitance for SDA pin | STANDBY mode | 30 | pF |