JAJSVH2 October 2024 ADC3908D025 , ADC3908D065 , ADC3908D125 , ADC3908S025 , ADC3908S065 , ADC3908S125
PRODUCTION DATA
The THS4541 provides a good low power option to drive the ADC inputs. Table 8-3 provides an overview of the THS4541 with power consumption and usable frequency.
DEVICE | CURRENT (IQ) PER CHANNEL | USABLE FREQUENCY RANGE |
---|---|---|
THS4541 | 10mA | < 70MHz |
The low pass filter design (topology, filter order) is driven by the application. However, when designing the low pass filter, the optimum load impedance for the amplifier must also be taken into consideration.