JAJSVH7A October   2024  – November 2024 TPS61287

PRODUCTION DATA  

  1.   1
  2. 特長
  3. アプリケーション
  4. 概要
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Enable and Start-up
      2. 6.3.2 Undervoltage Lockout (UVLO)
      3. 6.3.3 Programmable EN/UVLO
      4. 6.3.4 Switching Valley Current Limit
      5. 6.3.5 External Clock Synchronization
      6. 6.3.6 Stackable Multi-phase Operation
      7. 6.3.7 Device Functional Modes
        1. 6.3.7.1 Forced PWM Mode
        2. 6.3.7.2 Auto PFM Mode
      8. 6.3.8 Overvoltage Protection
      9. 6.3.9 Thermal Shutdown
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
        1. 7.2.2.1 Setting Output Voltage
        2. 7.2.2.2 Inductor Selection
        3. 7.2.2.3 Bootstrap And VCC Capacitors Selection
        4. 7.2.2.4 MOSFET Selection
        5. 7.2.2.5 Input Capacitor Selection
        6. 7.2.2.6 Output Capacitor Selection
        7. 7.2.2.7 Loop Stability
      3. 7.2.3 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
        1. 7.4.2.1 Thermal Considerations
  9. Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 サポート・リソース
    3. 8.3 Trademarks
    4. 8.4 静電気放電に関する注意事項
    5. 8.5 用語集
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Inductor Selection

Since the selection of the inductor affects the steady state of the power supply operation, transient behavior, loop stability, and boost converter efficiency, the inductor is the most important component in switching power regulator design. The three most important specifications to the performance of the inductor are the inductor value, DC resistance, and saturation current.

The TPS61287 is recommended to work with inductor values between 2.2µH and 4.7µH. A 2.2µH inductor is typically available in a smaller or lower-profile package, while a 4.7µH inductor produces lower inductor current ripple.

Inductor values can have ±20% or even ±30% tolerance with no current bias. When the inductor current approaches saturation level, the inductance can decrease 20% to 35% from the value at 0A current, depending on how the inductor vendor defines saturation. When selecting an inductor, verify that the rated current of the inductor, especially the saturation current, is larger than the peak current during the operation.

Follow Equation 5 to Equation 7 to calculate the peak current of the inductor. To calculate the current in the worst case, use the minimum input voltage, maximum output voltage, and maximum load current of the application. To leave enough design margin, TI recommends using the minimum switching frequency, the inductor value with –30% tolerance, and a low-power conversion efficiency for the calculation.

In a boost regulator, calculate the inductor DC current as in Equation 5.

Equation 5. TPS61287

where

  • VOUT is the output voltage of the boost regulator.
  • IOUT is the output current of the boost regulator.
  • VIN is the input voltage of the boost regulator.
  • η is the power conversion efficiency.

Calculate the inductor current peak-to-peak ripple as in Equation 6.

Equation 6. TPS61287

where

  • IPP is the inductor peak-to-peak ripple.
  • L is the inductor value.
  • ƒSW is the switching frequency.
  • VOUT is the output voltage.
  • VIN is the input voltage.

Therefore, the peak current, ILpeak, seen by the inductor is calculated with Equation 7.

Equation 7. TPS61287

The selected the inductor shall be with saturation current higher than the peak current calculated.

The valley current, I L v a l l e y , seen by the inductor is calculated with Equation 8.

Set the current limit of the TPS61287 higher than the calculated valley current .

Equation 8. I L v a l l e y = I D C - I P P 2
Boost converter efficiency is dependent on the resistance of its current path, the switching loss associated with the switching MOSFETs, and the core loss of the inductor. The TPS61287 has optimized the internal switch resistance.

However, the overall efficiency is affected significantly by the DC resistance (DCR) of the inductor, equivalent series resistance (ESR) at the switching frequency, and the core loss. Core loss is related to the core material and different inductors have different core loss. For a certain inductor, larger current ripple generates higher DCR and ESR conduction losses and higher core loss. Usually, a data sheet of an inductor does not provide the ESR and core loss information. If needed, consult the inductor vendor for detailed information. Generally, TI recommend an inductor with lower DCR and ESR. However, there is a tradeoff among the inductance of the inductor, DCR and ESR resistance, and its footprint. Furthermore, shielded inductors typically have higher DCR than unshielded inductors.

Table 7-2 lists recommended inductors for the TPS61287. Verify whether the recommended inductor can support the user target application with the previous calculations and bench evaluation. In this application, Coilcraft's inductor, XGL1060-332MEC is selected for its small size.

Table 7-2 Recommended Inductors
PART NUMBERL (µH)DCR MAX (mΩ)SATURATION CURRENT/HEAT RATING CURRENT (A)SIZE MAX (L × W × H mm)VENDOR(1)
CMLE105T-2R2MS2.24.526.0 / 19.510.3 x 11.5 x 5.0Cyntec
CMME105T-3R3MS3.37.522.0 / 15.010.3 x 11.5 x 5.0Cyntec
XAL1060-222MEC2.24.331.0 / 25.310.0 x 11.3 x 6.0Coilcraft
XGL1060-332MEC3.35.726.0 / 22.010.0 × 11.3 × 6.0Coilcraft
See the Third-party Products Disclaimer