JAJSVH7A October 2024 – November 2024 TPS61287
PRODUCTION DATA
If the output voltage at the VOUT pin is detected above 27V (typical value), the TPS61287 stops switching immediately until the voltage at the VOUT pin drops the hysteresis value lower than the output overvoltage protection threshold. This function prevents overvoltage on the output and secures the circuits connected to the output from excessive overvoltage.