JAJSVH7A October 2024 – November 2024 TPS61287
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NUMBER | ||
ILIM | 1 | I | Programmable switching valley current limit. An external resistor must be connected between this pin and the AGND pin. |
FB | 2 | I | Output voltage feedback pin. Connect to the center tap of a resistor divider to program the output voltage. |
COMP | 3 | O | Output of the internal error amplifier. Connect the loop compensation network between this pin and the AGND pin. |
MODE | 4 | I | Operating mode selection pin at light load condition, this pin must not be
floating. MODE = logic high, Forced PWM mode. MODE = logic low, Auto PFM mode. |
VOUT | 5 | P | Boost converter output. |
SW | 6 | P | The switching node pin. This pin is connected to the drain of the external low-side MOSFET and the source of the internal high-side MOSFET. |
BOOT | 7 | O | Power supply for the high-side MOSFET gate driver. A ceramic capacitor of 0.1μF to 1.0μF must be connected between this pin and the SW pin. |
PGND | 8 | G | Power ground of external low side MOSFET. Source of external low side MOSFET must be connected to this pin. |
DRV | 9 | O | Gate driver output for external low-side MOSFET. |
M/SYNC | 10 | I | When the M/SYNC pin is short to ground , the device works with internal configured switching frequency. When a valid clock signal is applied to this pin, the switching frequency of the device is forced to the external clock. |
VCC | 11 | O | Output of the internal regulator. A ceramic capacitor of more than 2.2µF is required between this pin and AGND. |
VIN | 12 | I | IC power supply input . |
EN/UVLO | 13 | I | Enable logic input and programmable input voltage undervoltage lockout (UVLO) input. Logic high level enables the device. Logic low level disables the device and puts the device into shutdown mode. The converter start-up and shutdown levels can be programmed by connecting this pin to the supply voltage through a resistor divider. This pin must not be left floating and must be terminated. |
AGND | 14 | G | Analog signal ground. |