JAJSVH7A October 2024 – November 2024 TPS61287
PRODUCTION DATA
The UVLO circuit prevents the device from malfunctioning at low input voltage and the battery from excessive discharge. The TPS61287 has both VIN_UVLO and VCC_UVLO function. This lockout functions disables the device from switching when the falling voltage at the VIN pin trips the falling UVLO threshold VIN_UVLO, which is typically 1.9V. The device starts operating when the rising voltage at the VIN pin trips the rising UVLO threshold typically 2.2V. It also disables the device when the falling voltage at the VCC pin trips the UVLO threshold VCC_UVLO, which is typically 2.15V.