JAJSVL9 November 2024 UCC33421-Q1
ADVANCE INFORMATION
PIN | MIN | TYP | MAX | UNIT |
---|---|---|---|---|
VINP to GNDP(3) | –0.3 | 6 | V | |
EN/FLT to GNDP | –0.3 | 6 | V | |
VCC to GNDS (3) | –0.3 | 6 | V | |
SEL to GNDS (3) | –0.3 | 6 | V | |
Total VCC output power at TA=25°C, POUT_VCC_MAX (2) | 1.65 | W | ||
Operating junction temperature range, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |