JAJSVL9 November 2024 UCC33421-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | VALUE | UNIT | |
---|---|---|---|---|
CLR | External clearance (1) | Shortest terminal-to-terminal distance through air | > 8.2 | mm |
CPG | External creepage (1) | Shortest terminal-to-terminal distance across the package surface | > 8.2 | mm |
DTI | Distance through the insulation | Minimum internal gap (internal clearance) | > 70 | µm |
CTI | Comparative tracking index | DIN EN 60112 (VDE 0303-11); IEC 60112 | > 600 | V |
Material group | According to IEC 60664-1 | I | ||
Overvoltage category | Rated mains voltage ≤ 300VRMS | I-IV | ||
Rated mains voltage ≤ 600VRMS | I-IV | |||
Rated mains voltage ≤ 1000VRMS | I-III | |||
DIN EN IEC60747-17 (VDE 0884-17) (2) | ||||
VIORM | Maximum repetitive peak isolation voltage | AC voltage (bipolar) | 1700 | VPK |
VIOWM | Maximum working isolation voltage | AC voltage (sine wave) Time dependent dielectric breakdown (TDDB) test | 1202 | VRMS |
DC voltage | 1700 | VDC | ||
VIOTM | Maximum transient isolation voltage | VTEST = VIOTM, t = 60s (qualification) | 7071 | VPK |
VTEST = 1.2 × VIOTM , t = 1s (100%) production | 8485 | VPK | ||
VIMP | Impulse Voltage (3) | Tested in air, 1.2/50µs waveform per IEC 62368-1 | 8000 | VPK |
VIOSM | Maximum surge isolation voltage (4) | Tested in
oil (qualification test), 1.2/50µs waveform per IEC 62368-1. |
10400 | VPK |
qpd | Apparent charge (5) | Method a: After I/O safety test subgroup 2/3, Vini = VIOTM, tini = 60s; Vpd(m) = 1.2 × VIORM, tm = 10s | ≤ 5 | pC |
Method a: After environmental tests subgroup 1, Vini = VIOTM, tini = 60s; Vpd(m) = 1.6 × VIORM, tm = 10s | ≤ 5 | pC | ||
Method b1: At routine test (100% production) and preconditioning (type test), Vini = VIOTM, tini = 1s; Vpd(m) = 1.875 × VIORM, tm = 1s | ≤ 5 | pC | ||
CIO | Barrier capacitance, input to output (6) | VIO = 0.4 sin (2πft), f = 1MHz | < 3 | pF |
RIO | Isolation resistance, input to output (6) | VIO = 500V, TA = 25°C | > 1012 | Ω |
VIO = 500V, 100°C ≤ TA ≤ 125°C | > 1011 | Ω | ||
VIO = 500V at TS = 150°C | > 109 | Ω | ||
Pollution degree | 2 | |||
Climatic category | 40/125/21 | |||
UL 1577 | ||||
VISO | Withstand isolation voltage | Withstand
isolation voltage VTEST = VISO, t = 60s (qualification) VTEST = 1.2 × VISO, t=1s (100% production) |
5000 | VRMS |