JAJU787B April   2016  – May 2019 TPS2828 , TPS3828

 

  1.   改訂履歴

Getting Started Hardware

The hybrid RF and PLC communications design is built with two standard EVMs: the LAUNCHXL-CC1310 (http://www.ti.com/tool/launchxl-cc1310) and the TMDSPLCKITV4-CEN (http://www.ti.com/tool/tmdsplckitv4-cen), shown in Figure 7 and Figure 8, respectively. For PLC, this reference design is configured as CENELEC-A band in software with the TMDSPLCKITV4-CEN platform. Depending on user applications, the TIDM-SOMPLC-FCC (http://www.ti.com/tool/TIDM-SOMPLC-FCC) or the TMDSPLCKITV4-ARIB (http://www.ti.com/tool/TIDM-SOMPLC-ARIB) can be also used with the LAUNCHXL-CC1310 EVM. Similarly, the CC1310 can be replaced with the CC1350 or other CC wireless MCUs with some modification on the example software provided with the reference design.

Figure 7. LAUNCHXL-CC1310 TIDC-HYBRID-RF-PLC TIDC-HYBRID-RF-PLC-cc1310.png
Figure 8. TMDSPLCKITV4-CENTIDC-HYBRID-RF-PLC Board_TMDSPLCKITV4-CEN_TIDUBM3.jpg