JAJU850 May 2022 TPSI3050 , TPSI3050-Q1 , TPSI3052 , TPSI3052-Q1
To test the zero-cross detection reference design it is recommended to connect an oscilloscope to EN, SEL, a differential probe to the AC source, and a current probe to the load. Connect a 5-V power source and ensure that the TPSI3050-Q1 has powered up by measuring VDDH (10-V) and VDDM (5-V). Finally, connect the AC source and load to test the design. The circuit should look as Figure 3-1.
Name | Description | |
---|---|---|
J1, TP2 | SW1 | AC source connection |
J2 | USER_EN | External signal to control TPSI3050-Q1 EN signal |
VDDP | Power supply for primary side | |
VSSP | Ground supply for primary side | |
J3 | Power transfer selection | |
J4, TP9 | SW2 | Load connection |
J5 | USER_EN | External signal to control TPSI3050-Q1 EN signal without zero-cross detection |
EN | TPSI3050-Q1 Active high driver enable | |
ZCD_EN | Zero-cross switching enable signal to control TPSI3050-Q1 | |
J6 | SWITCH_SEL | Signal to control the output of the multiplexer using switch (S1) |
SEL | Signal to control the output of the multiplexer | |
USER_SEL | External signal to control the output of the multiplexer | |
TP1 | VDDP | TPSI3050-Q1 Power supply for primary side |
TP3 | VDRV | TPSI3050-Q1 Active high driver output |
TP4 | VG | Gate voltage of the power switches |
TP5 | EN | TPSI3050-Q1 Active high driver enable |
TP6 | VDDH | TPSI3050-Q1 Generated high supply |
TP7 | PXFR | TPSI3050-Q1 Increase or decrease power transfer |
TP8 | VDDM | TPSI3050-Q1 Generated mid supply |
TP10, TP11 | VSSS | Ground supply for secondary side |
TP12, TP13, TP17 | VSSP | Ground supply for primary side |
TP14 | SEL |
Multiplexer output select signal |
TP15 | OUT2_CLK | Output of the isolated comparator |
TP16 | USER_SEL | External signal to connect to SEL |