SBAA424A June 2020 – May 2022 PCM6240-Q1 , PCM6260-Q1 , PCM6340-Q1 , PCM6360-Q1
The automotive industry is experiencing a major transformation focused on comfortable driving experience without compromising fuel-efficiency and manufacturing cost. Car OEMs are frequently refreshing their audio system architecture to accommodate a user-rich experience and better safety by incorporating several new audio technologies. Active Noise Cancellation (ANC), In-Cabin Communication (ICC), and Hands-free Voice Beam-forming Systems make the cars quieter and enhance the communication experience between passengers. Depending on system requirements, vehicle size and luxury level (low, middle, and high end), OEMs use different numbers of microphones for each of these applications. As these technologies continue to evolve, there is a dire need of scalable audio solutions to speed up the hardware and software development among the designers.
To accommodate the short- and long-term vision of OEMs and TIer1s in most cost-optimized and space-constrained manner, Texas Instruments has developed a highly-integrated, package- and software-compatible, high-performance, multi-channel audio ADC family called PCM6260-Q1. The PCM6260-Q1 family of products provide flexible and scalable solutions for microphone and line input applications, facilitating high levels of hardware and software scalability.
All trademarks are the property of their respective owners.
To accommodate the short- and long-term vision of OEMs and TIer1s in most cost-optimized and space-constrained manner, Texas Instruments developed a highly-integrated, package- and software-compatible, high-performance, multi-channel audio ADC family called PCM6260-Q1. These devices support microphone (analog and digital) and line inputs and integrate a programmable high-voltage microphone bias and input fault diagnostics. These devices provide a very flexible digital filtering scheme with linear phase, low latency and ultra-low latency filters, multiple programmable biquads per channel, and high-pass filters. The PCM6260-Q1 family supports a very flexible data output and control interface, allowing several devices to use the same output data and control interface bus. In addition, these devices have GPIOs, fine phase and gain calibration schemes, and a digital mixer and summer, to optimize the system performance to a whole new level. Figure 1-1 shows a functional block diagram of the PCM6260-Q1 device.
The PCM6260-Q1 device is one of the PCM6xx0-Q1 family that are available in two (PCM6020-Q1), four (PCM6240-Q1, PCM6340-Q1), six (PCM6260-Q1, PCM6360-Q1), and eight (PCM6480-Q1) channel package- and software-compatible options. Table 1-1 shows the different offerings of this audio ADC family.
Device | # of inputs | Boost Converter | Microphone Bias | Microphone Diagnostics |
---|---|---|---|---|
PCM6480-Q1 | 4 Analog, 4 Digital | ✓ | ✓ | ✓ |
PCM6260-Q1 | 6 Analog | ✓ | ✓ | ✓ |
PCM6360-Q1 | 6 Analog | x | ✓ | ✓ |
PCM6240-Q1 | 4 Analog | ✓ | ✓ | ✓ |
PCM6340-Q1 | 4 Analog | x | ✓ | ✓ |
PCM6020-Q1 | 2 Analog | ✓ | ✓ | ✓ |