SBAA590 june   2023 ADC12DJ5200RF , ADC32RF52 , ADC32RF54 , ADC32RF55 , ADC34RF52 , ADC34RF55

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Achieving Accuracy Through Calibration
    1. 2.1 Temperature Variations
    2. 2.2 External Noise
    3. 2.3 Unstable Power Supply
    4. 2.4 Mechanical Stress
    5. 2.5 Manufacturing Variations
    6. 2.6 Avoiding Errors
  6. 3Calibration Techniques
    1. 3.1 One-Time Calibration
    2. 3.2 Foreground Calibration
    3. 3.3 Background Calibration
  7. 4Summary
  8. 5References

Achieving Accuracy Through Calibration

Several factors can contribute to the degradation or loss of calibration in a high-speed ADC. These factors can affect the accuracy and performance target of the ADC, leading to a point where re-calibration is necessary. The following section discuss some common factors that can cause a high-speed ADC to become uncalibrated.