SBAA600 October 2024 TAA5212 , TAC5111 , TAC5112 , TAC5211 , TAC5212
If VAD is programmed to be in auto mode, on detecting voice, VAD can automatically turn on the ADC and start recording, simultaneously also checking for voice activity. Wakeup wait is the amount of time the VAD is suspended after going to recording mode and thereafter resumed. Equation 3 shows the computation of the VAD_WW parameter.
where
The default value (0x01388000) corresponds to 10s. Table 2-13 shows the registers that control the VAD_WW parameter.
Coefficient | Page | Register | Reset Value | Description |
---|---|---|---|---|
VAD_WW | 0x0E | 0x08 | 0x01 | WW Byte[31:24] |
0x0E | 0x09 | 0x38 | WW Byte[23:16] | |
0x0E | 0x0A | 0x80 | WW Byte[15:8] | |
0x0E | 0x0B | 0x00 | WW Byte[7:0] |