SBAA600 October 2024 TAA5212 , TAC5111 , TAC5112 , TAC5211 , TAC5212
Table 2-10 shows the different modes in which VAD can be operated.
VAD Configuration | Function, Description |
---|---|
Modes: User, Auto, Intermediate | Auto Mode: VAD interrupt-based ADC power on and power off. Intermediate Mode: VAD interrupt-based ADC power on and user-initiated ADC power off. User Mode: VAD monitoring is active. ADC record path power on and power off is user initiated. |
VAD monitoring channel | Channel assigned for VAD monitoring is configurable |
VAD Clock Configurable | Different Clock can be selected for VAD processing including external and internal clocks |
VAD with ADC recording | This feature decides if voice detection needs to be active when recording is in progress. |
VAD Interrupt Pin | Device can be configured to monitor the VAD interrupt on any general purpose I/O pin or on SDOUT |