SBAA652 November 2024 TMUX9832
Similar to TMUX9832, there are other designs available which can work in a similar way. This application note compares TMUX9832 with two such designs:
4 x TMUX9832 | 2 x Alternative A | 2 x Alternative B | |
---|---|---|---|
No. of channel | 32 | 64 | 64 |
Package size | 7.5mm x 7.5mm | 15mm x 15mm | 10mm x 10mm |
Channel density | 1.76mm2/ch | 3.52mm2/ch | 1.56mm2/ch |
Input Voltage Range | ± 110V | ± 100V | ± 90V |
Logic Level | 1.8V to 5V | 1.8V to 5V | 3V to 5V |
Flow through layout | Yes | Yes | No |