SBAS884A March 2020 – June 2020 PCM6240-Q1 , PCM6260-Q1 , PCM6340-Q1 , PCM6360-Q1
PRODUCTION DATA.
This register is the live Interrupt readback register 1.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INT_LIVE1[7] | INT_LIVE1[6] | INT_LIVE1[5] | INT_LIVE1[4] | INT_LIVE1[3] | INT_LIVE1[2] | Reserved | |
R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | INT_LIVE1[7] | R | 0h | Channel 1 IN1P over voltage fault status.
0d = No IN1P over voltage fault detected 1d = IN1P over voltage fault has detected |
6 | INT_LIVE1[6] | R | 0h | Channel 2 IN2P over voltage fault status.
0d = No IN2P over voltage fault detected 1d = IN2P over voltage fault has detected |
5 | INT_LIVE1[5] | R | 0h | Channel 3 IN3P over voltage fault status.
0d = No IN3P over voltage fault detected 1d = IN3P over voltage fault has detected |
4 | INT_LIVE1[4] | R | 0h | Channel 4 IN4P over voltage fault status.
0d = No IN4P over voltage fault detected 1d = IN4P over voltage fault has detected |
3 | INT_LIVE1[3] | R | 0h | Channel 5 IN5P over voltage fault status. Applicable only for PCM6x60-Q1.
0d = No IN5P over voltage fault detected 1d = IN5P over voltage fault has detected |
2 | INT_LIVE1[2] | R | 0h | Channel 6 IN6P over voltage fault status. Applicable only for PCM6x60-Q1.
0d = No IN6P over voltage fault detected 1d = IN6P over voltage fault has detected |
1-0 | Reserved | R | 0h | Reserved |