SBAS895B May 2018 – April 2020
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VDD1 | — | High-side power supply, 3.0 V to 5.5 V for the AMC1300B (4.5 V to 5.5 V for the AMC1300), relative to GND1. See the Power Supply Recommendations section for power-supply decoupling recommendations. |
2 | INP | I | Noninverting analog input |
3 | INN | I | Inverting analog input |
4 | GND1 | — | High-side analog ground |
5 | GND2 | — | Low-side analog ground |
6 | OUTN | O | Inverting analog output |
7 | OUTP | O | Noninverting analog output |
8 | VDD2 | — | Low-side power supply, 3.0 V to 5.5 V. See the Power Supply Recommendations section for power-supply decoupling recommendations. |