SBAT017A October   2023  – October 2023 BQ25720 , BQ25731 , MSPM0L1306 , TPS2663

 

  1.   1
  2.   2

Description

Some medical devices need redundant and flexible battery configurations. While battery capacity is often limited to 100 Wh for air transport, many medical devices need to have larger capacities to provide operation throughout a customer’s flight and during hospital use. To allow for increased battery capacity, multiple separate battery packs can be used. This scalable battery backup subsystem is designed to meet these needs.

GUID-20231006-SS0I-9B2C-VPCB-F5VKFDJWHLBF-low.svgBlock Diagram and Board Image

Features

  • Capable of scalable output power (> 1 kW) using up to 32 battery chargers and gauges
  • Adjustable system output (3 V – 24 V), load sharing, and simultaneous battery charging using BQ25720 or BQ25731
  • Automatic switchover between external adapter and battery power (resistor programmable)
  • Automatic charge current modulation based on load
  • Integrated analog with MSPM0 MCU

Applications

Resources