SBAU279 October 2020 ADS7038-Q1
Table 5-1 lists the bill of materials (BOM) for the ADS7038Q1EVM-PDK.
Designator | QTY | Value | Description | Package Reference | Part Number | Manufacturer | Alternate Part Number(1) | Alternate Manufacturer |
---|---|---|---|---|---|---|---|---|
!PCB1 |
1 |
Printed Circuit Board |
DC120 |
Any |
||||
C2, C3 |
2 |
1uF |
CAP, CERM, 1 uF, 25 V, +/- 10%, X7R, 0603 |
0603 |
C0603C105K3RACTU |
Kemet |
||
C8, C9, C19 |
3 |
1uF |
CAP, CERM, 1 uF, 6.3 V, +/- 20%, X7R, 0402 |
0402 |
GRM155R70J105MA12D |
MuRata |
||
C10, C11, C12, C13, C14, C15 |
6 |
330pF |
CAP, CERM, 330 pF, 50 V, +/- 5%, C0G/NP0, 0402 |
0402 |
GRM1555C1H331JA01D |
MuRata |
||
C16, C18 |
2 |
0.1uF |
CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0603 |
0603 |
GRM188R72A104KA35J |
MuRata |
||
C17 |
1 |
240pF |
CAP CER 240PF 50V C0G/NP0 0402 |
0402 |
C0402C241J5GAC7867 |
Kemet |
||
D2 |
1 |
Red |
LED, Red, SMD |
1206 |
LTST-C150CKT |
Lite-On |
||
FID4, FID5, FID6 |
3 |
Fiducial mark. There is nothing to buy or mount. |
N/A |
N/A |
N/A |
|||
J1, J3 |
2 |
Receptacle, 2.54mm, 10x2, Tin, TH |
10x2 Receptacle |
SSQ-110-03-T-D |
Samtec |
CRD-081413-A-G |
Major League Electronics |
|
J5 |
1 |
Header, 100mil, 6x2, Tin, TH |
Header, 6x2, 100mil, Tin |
PEC06DAAN |
Sullins Connector Solutions |
|||
LBL1 |
1 |
Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll |
PCB Label 0.650 x 0.200 inch |
THT-14-423-10 |
Brady |
|||
R2 |
1 |
1.69Meg |
RES, 1.69 M, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW04021M69FKED |
Vishay-Dale |
||
R3, R27 |
2 |
1.00Meg |
RES, 1.00 M, 1%, 0.1 W, 0402 |
0402 |
ERJ-2RKF1004X |
Panasonic |
||
R6, R7 |
2 |
0 |
RES, 0, 5%, 0.1 W, 0603 |
0603 |
RC0603JR-070RL |
Yageo |
||
R9, R10, R11, R12, R13, R14, R15, R16, R17, R18 |
10 |
1.00k |
RES, 1.00 k, 1%, 0.0625 W, 0402 |
0402 |
RC0402FR-071KL |
Yageo America |
||
R20, R21 |
2 |
0 |
RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
RMCF0603ZT0R00 |
Stackpole Electronics Inc |
||
R22 |
1 |
169 |
RES, 169, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW0402169RFKED |
Vishay-Dale |
||
R23, R24 |
2 |
10.0k |
RES, 10.0 k, 1%, 0.063 W, 0402 |
0402 |
RC0402FR-0710KL |
Yageo America |
||
R25 |
1 |
2.20k |
RES, 2.20 k, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-072K2L |
Yageo |
||
TP4, TP5 |
2 |
Test Point, Multipurpose, Black, TH |
Black Multipurpose Testpoint |
5011 |
Keystone |
|||
U1 |
1 |
Single Output LDO, 150 mA, Adjustable 1.22 to 5.25 V Output, 2.2 to 5.5 V Input, with 500 nA Quiescent Current, 5-pin SOT (DDC), -40 to 125 degC, Green (RoHS & no Sb/Br) |
DDC0005A |
TPS78001DDCR |
Texas Instruments |
|||
U3 |
1 |
Small, 8-Channel, 12-Bit ADC With SPI Interface, GPIOs, and CRC |
WQFN16 |
ADS7038IRTET |
Texas Instruments |
|||
U4 |
1 |
I2C BUS EEPROM (2-Wire), TSSOP-B8 |
TSSOP-8 |
BR24G32FVT-3AGE2 |
Rohm |
|||
U5 |
1 |
10-MHz, RRIO, CMOS Operational Amplifier for Cost-Sensitive Systems, DBV0005A (SOT-23-5) |
DBV0005A |
TLV9061IDBVR |
Texas Instruments |
Texas Instruments |
||
C1 |
0 |
10uF |
CAP, CERM, 10 µF, 16 V,+/- 10%, X5R, 0603 |
0603 |
GRM188R61C106KAALD |
MuRata |
||
D1 |
0 |
5.1V |
Diode, Zener, 5.1 V, 300 mW, SOD-523 |
SOD-523 |
BZT52C5V1T-7 |
Diodes Inc. |
||
FID1, FID2, FID3 |
0 |
Fiducial mark. There is nothing to buy or mount. |
N/A |
N/A |
N/A |
|||
J2, J4 |
0 |
Header, 100mil, 2x1, Tin, TH |
Header, 2 PIN, 100mil, Tin |
PEC02SAAN |
Sullins Connector Solutions |
|||
R1, R26 |
0 |
0 |
RES, 0, 5%, 0.063 W, 0402 |
0402 |
RC0402JR-070RL |
Yageo America |
||
R19 |
0 |
0 |
RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
RMCF0603ZT0R00 |
Stackpole Electronics Inc |