SBAU321B November 2018 – June 2021 ADS7142 , ADS7142-Q1
Table 5-1 lists the bill of materials (BOM) for the PGA460-Q1 EVM.
Designator | Quantity | Description | Manufacturer Part Number | Manufacturer |
---|---|---|---|---|
BOOSTXL-ADS7142-Q1 | 1 | Printed Circuit Board | DC010 | Any |
C3 | 1 | CAP, CERM, 0.1 µF, 25 V, ± 10%, X7R, AEC-Q200 Grade 1, 0603 | CGA3E2X7R1E104K080AA | TDK |
C5, C17 | 2 | CAP, CERM, 1 µF, 16 V, ± 10%, X7R, AEC-Q200 Grade 1, 0603 | GCM188R71C105KA64D | Murata |
C6, C7 | 2 | CAP, CERM, 470 pF, 50 V, ± 5%, C0G/NP0, AEC-Q200 Grade 1, 0603 | 06035A471JAT2A | Murata |
J1/J3, J2/J4 | 2 | Receptacle, 2.54 mm, 10x2, Tin, TH | SSQ-110-03-T-D | Samtec |
J5 | 1 | Header, 100 mil, 2x2, Gold, TH | TSW-102-07-G-D | Samtec |
J6 | 1 | Header, 100 mil, 2x1, Tin, TH | PEC02SAAN | Sullins Connector Solutions |
R1, R6, R8, R9, R10, R11, R12, R14, R26, R27 | 10 | RES, 0, 5%, 0.1 W, 0603 | RC0603JR-070RL | Yageo |
R4 | 1 | RES, 10.0, 0.1%, 0.063 W, 0402 | CPF0402B10RE1 | TE Connectivity |
R13, R17, R18, R22, R23, R24, R25 | 7 | RES, 1.0 k, 5%, 0.1 W, 0603 | RC0603JR-071KL | Yageo |
R15, R21 | 2 | RES, 10 k, 5%, 0.1 W, 0603 | RC0603JR-0710KL | Yageo |
U1 | 1 | Nanopower, Dual-Channel, Programmable Sensor Monitor, DMG0010A (WSON-10) | ADS7142QDQCRQ1 | Texas Instruments |
U6 | 1 | I2C BUS EEPROM (2-Wire), TSSOP-B8 | BR24G32FVT-3AGE2 | RΩ |
C1, C2 | 0 | CAP, CERM, 3.3 µF, 10 V, ± 10%, X5R, 0805 | C0805C335K8PACTU | Kemet |
C4 | 0 | CAP, CERM, 10 µF, 16 V, ±20%, X5R, 0805 | 0805YD106MAT2A | AVX |
C8, C9, C11, C13, C14 | 0 | CAP, CERM, 0.01 µF, 50 V, ± 10%, X7R, 0603 | GRM188R71H103KA01D | Murata |
C10 | 0 | CAP, CERM, 0.1 µF, 25 V, ± 10%, X7R, AEC-Q200 Grade 1, 0603 | CGA3E2X7R1E104K080AA | TDK |
C12 | 0 | CAP, CERM, 1 µF, 16 V, ± 10%, X7R, AEC-Q200 Grade 1, 0603 | GCM188R71C105KA64D | Murata |
C15, C16 | 0 | CAP, CERM, 1000 pF, 50 V, ±5%, C0G/NP0, 0603 | C0603C102J5GAC | Kemet |
R2, R5 R7, R16, R20, R32, R33, R34, R37, R38, R39, R40, R43, R44, R45, R46, R49, R50, R52 | 0 | RES, 0, 5%, 0.1 W, 0603 | RC0603JR-070RL | Yageo |
R3, R29, R51 | 0 | RES, 10 k, 5%, 0.1 W, 0603 | RC0603JR-0710KL | Yageo |
R19, R28 | 0 | RES, 100 k, 5%, 0.1 W, 0603 | CRCW0603100KJNEAC | Vishay-Dale |
R30, R31 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 | ERJ-2GE0R00X | Panasonic |
R35, R36 | 0 | RES, 1.0 k, 5%, 0.1 W, 0603 | RC0603JR-071KL | Yageo |
R41, R42 | 0 | RES, 1.0 M, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW04021M00JNED | Vishay-Dale |
R47, R48 | 0 | RES, 330 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW0402330KJNED | Vishay-Dale |
RT1 | 0 | Thermistor NTC, 10k Ω, 5%, 0402 | NCP15XH103J03RC | Murata |
U2 | 0 | Automotive 20 ppm / °C Maximum, 100 µA, SOT23-3 Series Voltage Reference, DBZ0003A (SOT-23-3) | REF3133AQDBZTQ1 | Texas Instruments |
U3 | 0 | Single Output High PSRR LDO, 200 mA, Fixed 3.3 V Output, 2.7 to 6.5 V Input, with Low IQ, 5-pin SOT (DDC), -40 to 125 °C, Green (RoHS & no Sb/Br) | TPS79933QDDCRQ1 | Texas Instruments |
U4 | 0 | Dual-Channel 425 nA Precision Nanopower Operational Amplifiers, DGK0008A (VSSOP-8) | LPV812DGKR | Texas Instruments |
U5 | 0 | Micro-Power (50 µA), Zero-Drift, Rail-to-Rail-Out Instrumentation Amplifier, DGK0008A (VSSOP-8) | INA317IDGKT | Texas Instruments |