SBAU336A March 2020 – March 2021 AMC3306M05 , AMC3306M25 , AMC3336 , AMC3336-Q1
The AMC33xxEVM requires a single power rail, VDD. VDD is on the low-voltage side of the amplifier. Power for the high side of the amplifier is generated internally via the DC/DC converter circuit employed in the AMC33xx device.