SBAU345A March   2020  – May 2022 PCM1840

 

  1. 1PCM1840 Evaluation Module
    1.     Trademarks
  2. 1Introduction
  3. 2Power Supply
  4. 3Hardware Configuration
    1. 3.1 PCM1840EVM Inputs
      1. 3.1.1 Line Inputs
      2. 3.1.2 Onboard Microphone Input
  5. 4EVM Overview
  6. 5Layer Plots
  7. 6Schematic and Bill of Materials
    1. 6.1 PCM1840EVM Schematic
    2. 6.2 PCM1840EVM Bill of Materials
  8. 7Related Documentation
  9. 8Revision History

Introduction

The PCM1840EVM is an evaluation module (EVM) designed to demonstrate the performance and functionality of the PCM1840 device. The PCM1840 is a high-performance audio analog-to-digital converter (ADC) that is configured through logic-level mode selection pins and does not require a digital interface such as I2C or SPI to configure registers. As such, no software is necessary to interface with the EVM. The EVM is powered with a single 5-V supply. Access to the converter output is provided on the audio serial interface in I2S, LJ, or TDM format.