SBAU390A September 2021 – April 2024 TMAG5170 , TMAG5170-Q1 , TMAG5173-Q1 , TMAG5273
This document serves to accompany the design files for the SLIDEBY-MAG-ACC attachment for the magnetic sensing evaluation kits (EVMs) that interface with TI-SCB such as the TMAG5170 EVM. In addition to this guide, the design files are provided as an example and may be used in a 3D printer to generate a demonstration of tracking linear movement using a three-dimensional Hall effect sensor.