SBAU462 June   2024 PCM1809

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Power Supply
    2. 2.2 Hardware Configuration
    3. 2.3 PCM1809EVM Inputs
      1. 2.3.1 Onboard Microphone Inputs
      2. 2.3.2 Line Inputs
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 Layer Plots
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1. 4.1 Trademarks

Device Information

The PCM1809 is an audio analog-to-digital converter (ADC) that supports single-ended and differential line and microphone inputs with a 2VRMS full-scale differential signal. The device integrates a phase-locked loop (PLL), a DC removal high-pass filter (HPF), and supports sample rates up to 192kHz. The device supports time-division multiplexing (TDM) or I2S audio formats, selectable with the hardware pin level. Additionally, the PCM1809 supports controller and target mode selection for the audio bus interface operation.