SBAU479 December   2024 TAA3020

 

  1.   1
  2. 1Features
  3. 2Description
  4.   Trademarks
  5. 3Evaluation Module Overview
    1. 3.1 Introduction
    2. 3.2 Kit Contents
    3. 3.3 Specifications
    4. 3.4 Device Information
  6. 4Hardware Overview
    1. 4.1 AC-MB Settings
      1. 4.1.1 Audio Serial Interface Settings
        1. 4.1.1.1 USB
        2. 4.1.1.2 Optical or Auxilary Analog Audio Input
        3. 4.1.1.3 External
      2. 4.1.2 AC-MB Power Supply
    2. 4.2 TAA3020EVM-PDK Hardware Settings
      1. 4.2.1 Line Inputs
      2. 4.2.2 Onboard Microphone Configuration
      3. 4.2.3 External Microphone Configurations
  7. 5Software Overview
    1. 5.1 PurePath Console 3 Installation
    2. 5.2 TAA3020EVM GUI Installation
      1. 5.2.1 Software Setup
  8. 6GPIO1 Settings
  9. 7Master Mode Operation
  10. 8Quick Start
    1. 8.1 Configuring the Audio Serial Bus for the I2S Output
    2. 8.2 Saving a Configuration
  11. 9Schematic and Bill of Materials
    1. 9.1 TAA3020EVM-PDK Schematic and Bill of Materials
      1. 9.1.1 TAA3020EVM-PDK Schematic
      2. 9.1.2 TAA3020EVM-PDK Bill of Materials
    2. 9.2 AC-MB Schematic and Bill of Materials
      1. 9.2.1 AC-MB Schematic
      2. 9.2.2 AC-MB Bill of Materials
    3. 9.3 Matlab Audio Capture Example

Master Mode Operation

To operate TAA3020EVM-PDK in master mode, S1 and S0 on the AC-MB must first be set to "External ASI" as illustrated in Figure 4-4.

The device does not have a dedicated MCLK pin, the master clock can be applied at GPIO1, IN2P_GPI1, or MICBIAS_GPI2. Since GPI1 and GPI2 are multipurpose pins shared with analog inputs and MICBIAS, using them as the MCLK input limits the devices functionality. It is recommended to use the GPIO1 pin for MCLK.

To use GPIO1 as MCLK the MCLK signal must either be applied at the J10 terminal, or at the "External ASI" header on the AC-MB board with the other clocks. To use the "External ASI" header, it is necssary to install a 0-Ohm resistor at R11 on the EVM, which is depopulated by default.