SBOA582 November   2023 OPA2387 , OPA387 , OPA4387 , RES11A , RES11A-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction to Differential Signaling
  5. 2Common-Mode Rejection Ratio in Difference Amplifier Circuits
  6. 3Improving CMRR with Precision Matched Resistor Divider Pairs, RES11A-Q1
  7. 4Derive Differential and Common-Mode Gain, Difference Amplifier
  8. 5Derive CMRR for Discrete Resistor Tolerance
  9. 6Derive CMRR for Matched Ratio Tolerance
  10. 7Summary
  11. 8References

Improving CMRR with Precision Matched Resistor Divider Pairs, RES11A-Q1

The RES11A-Q1 is a precision matched thin-film resistor divider pair optimized for high common-mode rejection and gain accuracy. This device consists of two precision matched resistor dividers, RG1/RIN1 and RG2/RIN2, in a small SOT-23 package. The CMRR of a difference amplifier stage is dominated by the ratiometric mismatch between the two resistor dividers. The RES11A-Q1 data sheet specifies the matched ratio tolerance, tm, of the resistor dividers, which can be used to directly determine the minimum and typical CMRR by Equation 9. The detailed derivations for Equation 9 are found in Section 6.

GUID-20220828-SS0I-6MH2-1N0Z-BKRW9ZBGQDJJ-low.svgFigure 3-1 RES11A-Q1 Precision Matched Resistor Divider Pair
Equation 9. CMRRR=G+1tm

Where,

  • G is the nominal differential gain in V/V
  • tm is the matched ratio tolerance between resistor dividers RG1/RIN1 and RG2/RIN2 in Ω/Ω

Figure 3-2 shows the minimum CMRR of a difference amplifier using the RES11A-Q1 precision matched pair compared to standard discrete resistors.

GUID-20231012-SS0I-1TG1-XKGX-01QZXNRGNXJ1-low.svgFigure 3-2 Minimum CMRR of Difference Amplifier with RES11A-Q1 vs Discrete Resistors
OPA387, Gain = 1 V/V

The effective CMRR can be further improved by increasing the differential gain of the diff-amp stage. The RES11A-Q1 is available in various ratios between 1 and 10, which allows for a variety of fixed-gain configurations. Figure 3-3 shows the minimum CMRR of a difference amplifier configured with common RES11A-Q1 gain ratios.

GUID-20231012-SS0I-SXWR-KXLG-9T0TNDLR66BX-low.svgFigure 3-3 Minimum CMRR of Difference Amplifier with Various RES11A-Q1 Gain Options, OPA387

Table 3-1 shows the various gain ratios of the RES11A-Q1. These ratios can be configured inversely to achieve attenuation by simply rotating the device package 180°. The nominal gain ratio, or attenuation ratio, is used in Equation 9 to determine the minimum and typical CMRR of the RES111A-Q1 when configured in a difference amplifier circuit.

Table 3-1 RES11A-Q1 Gain Ratios
PART NUMBERNOMINAL RATIO
RES11A10-Q11:1
RES11A15-Q11:1.5
RES11A16-Q11:1.667
RES11A20-Q11:2
RES11A25-Q11:2.5
RES11A30-Q11:3
RES11A40-Q11:4
RES11A50-Q11:5
RES11A90-Q11:9
RES11A00-Q11:10