SBOA596 May   2024 ADS124S08 , INA326 , MSPM0G3507 , OPA387 , PGA900 , REF200

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Temperature Measure
  5. 2Key Challenge to Design a Temperature Monitor
  6. 3Proposed Designs for Temperature Monitor Based NTC or RTD
    1. 3.1 Voltage Excitation
    2. 3.2 Current Excitation
    3. 3.3 Ratio Measure
    4. 3.4 Integrated Designs
  7. 4Summary
  8. 5References

Ratio Measure

TI also developed specific IC to meet NTC and RTD signal conditioning application. Such IC generally had integrated two adjustable constant current sources to excite NTC and RTD sensor. The IC also integrated high resolution ADC and associated PGA for signal conditioning. For multichannel application, the IC also integrated a MUX. The miscellaneous user interface for meeting varies requirements. A typical IC is ADS124S08. Figure 3-3 shows a typical configuration for ADS124S08 to measure temperature with a 3-wire RTD.

 Integrated RTD Signal
                    Conditioning Circuit Based ADS124S08 Figure 3-3 Integrated RTD Signal Conditioning Circuit Based ADS124S08

The internal adjustable constant current source 1 of ADS124S08 flow out reference resistor RREF, diode, Rlead1, RTD, Rlead3 and Rbias then back to ground. The internal adjustable constant current source 2 also flow out ADS124S08, diode, Rlead2, Rlead3 and Rbias then back to ground. Here Rlead1, Rlead2 and Rlead3 are resistor of wire of RTD and has equal resistor. The impact of lead resistor was removed since the voltage produced by excited current are exactly the same under exactly same excite current and canceled. Assume the value of constant current source is I, PGA gain is G, then ADC input voltage can be: I×RRTD×G. ADC reference can be equal voltage of RREF. So, the ADC result can be:

Equation 3. D = V A D C V R E F = I × R R T D × G I × R R E F = R R T D × G R R E F

Equation 3 shows that ADC result has no function with precision of constant current source. The result is only associated with reference resistor and gain of amplifier. The customer can directly get the resistor value of RTD/NTC from ADC result. Then to deduce the temperature.

The ADS124S0x Low-Power, Low-Noise, Highly Integrated, 6- and 12-Channel, 4-kSPS, 24-Bit, Delta-Sigma ADC with PGA and Voltage Reference data sheet and A Basic Guide to RTD Measurements application note show how to remove the impact of resistor of lead and error of adjustable constant current source to get better precision. Refer to the data sheet and application note for more detailed information.