SBOK064 October 2022 SN54SLC8T245-SEP
The SN54SLC8T245-SEP was tested according to MIL-STD-883, Test Method 1019.9. For this testing, Condition A was used. The product was irradiated up to the target radiation level, and then put through full electrical parametric testing on the production automated test equipment (ATE). All devices remained functional passing all parametric test limits.